Skip to main content

Please Select Your Country/Language Preferences

frame load carrying Hover to magnify image or click to enlarge

Novastar Frame, Slim-Line

Aesthetic aluminum die-cast frame with 200kg static load capacity. Aluminum extruded 19" upright bolted onto the frames.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Static Load 200kg
Frame Material Aluminum
Material Aluminum
Product Type Cabinet/Rack Frame
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.