Novastar Door Hinge Bracket for Shortened Door
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Novastar Door Hinge Bracket for Shortened Door
Door Hinge Bracket for shortened Doors, Heavy-Duty and Slim-Line, Front or Rear.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Mounting (1 U assembly space required) can be above or below the short door
- For steel doors that do not run the full height of the cabinet
- Requires 1 U installation space
- The clearance can be covered by 19" front panels or a cable through-ducting plate (3 U or 4 U)
Specifications
| Product Type | Bracket | 
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.