Interscale Desktop Case, Perforated
        
        Hover to magnify image or click to enlarge
      
        Interscale Desktop Case, Perforated
Flexible desktop case with integrated EMC protection and perforated sides. Based on the nVent SCHROFF Interscale platform and developed in accordance with IEC 60297-3-109.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Modular desktop case consisting of 4 assembled parts
 - Developed according to IEC 60297-3-109 (under progress at IEC)
 - Integrated EMC protection
 - Ingress protection up to IP 20
 - Color RAL 7016
 - Modified or customized cases upon request
 
Specifications
| Material | Aluminum; Steel | 
| Type | Desktop | 
| Product Family | Interscale | 
| Protection Rating | IP20 | 
| Color Code | RAL 7016 | 
| Product Type | Small Form Factor Case | 
Installation Manual / Instruction Sheet
Test Report
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.