Eurorack Slide Rail, 25 kg
Hover to magnify image or click to enlarge
Eurorack Slide Rail, 25 kg
Eurorack Slide Rail with 25 kg load capacity for mounting on the cabinet uprights or 19" panel/slide mounts. The slide rail supports shelf of heavy 19" Chassis.
Details
Resources
Features
- St, 1.5 mm, finish AlZn
- Static load-carrying capacity 25 kg per pair
- Support shelf of heavy 19" chassis
- For assembly on the 19" panel/slide mounts
- Wide support surface
- Can be attached in 1 U increments
Specifications
| Static Load | 25kg |
| Product Type | Slide Rail |
| Material | Steel |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.