Skip to main content

Please Select Your Country/Language Preferences

Rack Mount Case - Front Panel | nVent SCHROFF

Subracks, Rack Mount Cases & Front Panels

A wealth of resources to design your perfect product

Our configurable product portfolio and associated services simplify your design process to reduce time to market.

Design your own product online with our free tools like online product configurators, on-demand native CAD files, test reports, certificates and more. No time? Our engineers are ready to help!

 

Subracks, Rack Mount Cases & Front Panels
 

subrack-europacpro.jpg image

Subracks and 19” Chassis

Choose from our range of products with EMI/EMC protection – for non-standard and IEC/IEEE boards. You can install individual PCBs or multiple boards on a backplane. The products are available in kits or as individual components, which can be standard, modified or completely customized with our array of accessories. Whatever you choose, everything’s certified.

Learn more

 

 

rack-mount-case-ratiopacpro.jpg image

Rack Mount Cases

Benefit from our modular approach, attractive pricing, and formats with cooling – desktop, tower, mobile or 19″ for PCBs or backplanes. And personalize your rackmount case with our range of accessories!

Learn more

 

 

front-panels.jpg image

Front Panels, Plug-in Units and Cassettes

Our standards-compliant range of front panels comes in several sizes and materials, with and without EMC shielding. The fast and cost-effective solution: buy the parts and build it yourself or get a kit that already includes some accessories. And customize it with special cutouts and screen printing.

Learn more

Featured Products

MultipacPRO, 19" complete chassis from steel with plain top cover and base plate

EuropacPRO kit railway applications, heavy design, shielded, SNCF

RatiopacPRO AIR, case, unshielded with handles

PropacPRO, case, unshielded, desktop

CompacPRO, complete case, unshielded, desktop

Configure your Front Panel

Experience a guided configuration to create a front panel that satisfies your requirements.

CONFIGURE NOW!