Slotted Front Panels For Power Distribution, MSMCP
Hover to magnify image or click to enlarge
Slotted Front Panels For Power Distribution, MSMCP
This mild steel slotted front panel, MSMCP, is for the front frame of a fix system, or modular frames. No machining is required when it is used for mounting modular components.
Details
Benefits
Resources
Video
Accessories
Features
- Description: Slotted front panel for modular assemblies. Provided with one DIN rail per row for modular components. It has a top and bottom bending to provide extra rigidity.
- Material: 1.25 mm steel.
- Finish: RAL 7035 structured powder coating.
- Delivery: 1 piece with mounting material.
- Mounting requirements: To be assembled on the modular system frame.
- The panels are to be mounted onto a fix system front frame (MSFCP) or onto modular system frames (MSMSF or MSMSM)
- Slotted front panel for modular assemblies
- Provided with one DIN rail per row for modular components
- It has a top and bottom bending to provide extra rigidity
- One piece with mounting material
- To be assembled on the modular system frame
Specifications
| Thickness | 0.05in |
| Thickness | 1.25mm |
| Color | Light Gray |
| Material | Mild Steel |
| Finish | Powder Coated |
| Color Code | RAL 7035 |

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.