DIN Rail Surge Protection
Filter applied: 1
Subcategories
Products | 51 results (128 items)

EDT2 Enhanced DIN Rail Surge Protection Class II, 3+1 Mode
Includes nVent ERICO TD Technology to ensure reliability throughout adverse voltage conditions.

DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 4+0 Mode
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.

Spark Gap Diverter Replacement Module

DT2 DIN Rail Surge Protection Class II, 4+0 Mode
DIN rail mounted Surge Protection Device that provides protection against voltage transients in IEC Class II, 4+0 Mode environments.

EDT2 Enhanced DIN Rail Surge Protection Class II, 4+0 Mode
Includes nVent ERICO TD Technology to ensure reliability throughout adverse voltage conditions.

DT1 DIN Rail Surge Protection Replacement Module
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.

Surge Diverter, 60 kA Single Mode

SGT DIN Rail Surge Protection Replacement Module
Effective equipotential bonding provides N-PE equalization protection bond on TT power distribution systems.

DT2 DIN Rail Surge Protection Replacement Module
DT2 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.

EDT2 DIN Rail Surge Protection Replacement Module
EDT2 DIN Rail Surge Protection Replacement Module.

Surge Diverter, 100 kA Single Mode

Surge Diverter, 100 kA, Three Phase
100kA 8/20 us maximum surge rating per phase provides protection suitable for smaller, more compact main distribution panels and an extended operational life.