Rope Leak Detection Sensor
Hover to magnify image or click to enlarge
Rope Leak Detection Sensor
Rope Fluid Leak Sensor to detect leak along a pipe / area for nVent SCHROFF RackPower PDU's.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Rope Fluid Leak Sensor to detect leak along a pipe / area
- 1.8 m Connection Cable and 0.4 m Rope Leak Connection cable
- For RackPower RP1xxx, RP2xxx, RP6xxx Series PDU's
- Hot pluggable for easy integration
- Operating Temperature range 0 to 65 °C
- Measuring Range < 2 MOHMS PER CM
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.