WBT Performance Cable Tray Accessories
The nVent CADDY WBT Performance Cable Tray Accessories offer continuous support for low-voltage cabling while ensuring the cable's bend radius is respected. From wire basket tray raceway attachments to dividers and polymer cable tray inserts, these accessories create added stability and an aesthetically clean-end.
Filter applied: 1
Subcategories
Products | 11 results (73 items)

WBT Performance Cable Tray Blind End
          Solid barrier to close open tray ends.
        

WBT Performance Cable Tray Polymer Insert
          Polymer bottom insert for cable tray.
        

WBT Performance Cable Tray Vertical Down
          The Vertical Down is used for transitioning cables from tray end or side.
        

WBT Performance Cable Tray Drop Out
          Cable Dropout within the tray to protect bend radius.
        

WBT Performance Cable Tray Label Clip
          The Label Clip is used for identifying cable pathways, clips on easily and can be used on all tray sizes.
        

WBT Performance Cable Tray Side Car
          Additional cable tray option that connects to the main tray.
        

WBT Performance Cable Tray Vertical Up
          Vertical Up is used for transitioning cabling up from a raised computer floor.
        

WBT Performance Cable Tray Cutting Tool
          Cutting Tool to cut wire basket tray safely by minimizing sharp edges.
        

WBT Performance Cable Tray Divider Post
          Polymer snap-on divider post for 2”, 4”, or 6” divider.
        

WBT Performance Cable Tray Box Support
          Junction box to tray attachment.
        

WBT Performance Cable Tray Waterfall
          An ultimate tool-free solution for high-density cable management, the nVent CADDY WBT Performance Cable Waterfall facilitates easy, over-wall, flush-mount installation without tray-cutting to support and protect large cable bundles like copper, fiber optic, PoE and DAS.