Electronic Thermostats
Filter applied: 1
Subcategories
Products | 17 results (45 items)

Elexant 3500i Electronic Thermostat
          A family of compact, full-featured, electronic thermostats for heat tracing control and monitoring.
        

ETS-05 Electronic Thermostat
          Electronic surface sensing temperature thermostat for temperature maintenance or pipe freeze protection applications, 32 A / 24 A single pole switch. Suitable for hazardous areas.
        

Elexant 450c Control Unit
          For flexible temperature control of pipe freeze protection and temperature maintenance systems, using line sensing and/or proportional ambient sensing control (PASC).
        

Raystat-V5 Control Unit
          For temperature control of pipe freeze protection and temperature maintenance systems, a wall mounted single zone controller with line sensing or integrated energy saving programming.
        

AT-TS Surface Sensing Thermostat
          For temperature control in pipe freeze protection or temperature maintenance applications. Adjustable set point.
        

HWAT-ECO Electronic Control Unit
          For advanced temperature control and monitoring of single pipe hot water temperature maintenance applications.
        

EMDR-10 Control Unit
          For temperature control in roof and gutter de-icing applications.
        

VIA-DU-20 Control Unit
          For temperature control in surface snow melting applications, with combined ground and moisture sensors.
        

TCONTROL-05 Electronic Controller
          Electronic controller typically used in electrical control panels in non-hazardous areas.
        

TCON-CSD/20 Electronic Controller
          Compact electronic, panel mountable thermostat for surface sensing temperature control in non-hazardous areas.
        

Raystat CONTROL-11-DIN Control Unit
          For temperature control in pipe freeze protection or temperature maintenance applications. DIN rail mounted.
        

HWAT-T55 Thermostat
          For temperature control and monitoring of single pipe hot water temperature maintenance systems, small networks or branches.