Skip to main content
Please Select Your Country/Language Preferences

PH39735.jpg image Hover to magnify image or click to enlarge

nVent ERICO Quickfill No-Mix Ground Enhancing Backfill

nVent ERICO Quickfill is a no-mix ground-enhancing backfill that reduces resistance to ground and enables convenient installations. Quickfill is designed to minimize dust and eliminate mixing. It is the ideal material to use in areas of poor conductivity such as rocky ground, mountain tops, and sandy soil. Once installed, Quickfill is maintenance-free, not requiring periodic charging. Dry ground enhancement materials are more sensitive to seasonal variability than cement-based materials.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Specifications
Parameter Values Test Method
Resistivity < 15 Ω-cm when mixed with 40% water by weight < 25 Ω-cm when tested dry 4-Electrode method per ASTM G57-06
Sulfur Content < 2% ISO 4689-3
Leaching < reporting limit for all substances EN 12457-2 TCLP per EPA 1311
Density 993 kg/m3 -
Estimated Trench Length per Bag of Quickfill
Trench Width Total Thickness of Quickfill
10 cm 13 cm 15 cm
10 cm 1.10 m 0.88 m 0.73 m
15 cm 0.73 m 0.58 m 0.49 m
20 cm 0.55 m 0.43 m 0.37 m
25 cm 0.43 m 0.34 m 0.27 m
30 cm 0.37 m 0.27 m 0.24 m
Estimated Bags of Quickfill for Backfilling Around Ground Rods
Diameter Depth
1.5 m 1.8 m 2.4 m 3.0 m 4.6 m 6.1 m
10 cm 1.1 1.3 1.8 2.2 3.3 4.4
15 cm 2.5 3.0 3.9 4.9 7.4 9.8
20 cm 4.4 5.2 7.0 8.7 13.0 17.4
25 cm 6.8 8.2 10.9 13.6 20.3 27.1
30 cm 9.8 11.7 15.6 19.5 29.3 39.0
Application images Resources Video
How to Install: nVent ERICO Quickfill (QF25)

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us