Rear Cable Fixation Profiles For Power Distribution, MSCFR


Rear Cable Fixation Profiles For Power Distribution, MSCFR
These fixation profiles, MSCFR, in galvanised steel are available off the shelf and allows for easy installation of incoming and outgoing cables at the rear of cable sections on a power distribution enclosure.
Details
Benefits
Resources
Accessories
Features
- Description: Profiles to fix the cables easily in the rear part of the cable section, the profiles must be fixed in the MSPM.
- Material: 2 mm galvanized steel.
- Delivery: 7 pieces with mounting material.
- Profiles to fix the cables easily in the rear part of the cable section, the profiles must be fixed in the MSPM
- Includes mounting hardware
- Package Quantity: 7
Specifications
Thickness | 0.08in |
Thickness | 2mm |
Material | Mild Steel |
Finish | Plated |
Installation Manual / Instruction Sheet
Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.