Floor Stands, PFF
        
        Hover to magnify image or click to enlarge
      
        Floor Stands, PFF
These floor stands for floor mounting should be used when a suitable operation height is required for a wall mounted enclosure.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Description: Floor stands for floor mounting to give a suitable operation height. Available for 300 and 400 mm depth enclosures with W≥ 400mm. 300 or 450 mm high are available. Machining is required.
 - Material: 2 mm mild steel.
 - Finish: RAL 7035 structured powder coating.
 - Pack quantity: 2 pieces with mounting accessories.
 
Specifications
| Thickness | 2mm | 
| Thickness | 14ga | 
| Color | Light Gray | 
| Material | Mild Steel | 
| Finish | Powder Coated | 
| Color Code | RAL 7035 | 
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.