Skip to main content

Please Select Your Country/Language Preferences

Combinable enclosure Hover to magnify image or click to enlarge

Combinable Floor Standing Enclosure, MCSL

The mild steel combinable floor standing enclosure range, MCSL, is available off the shelf in many different sizes, and is ideal for power distribution applications. The front opening can be segregated with partial panels or doors to meet power distribution system requirements. Only parts required will be delivered, which means full flexibility, lower costs, and greater procurement efficiency will be achieved.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.5mm
Thickness 16in
Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Benefits
Resources Video
FS modular system

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.