Heat Shrink Insulation, Straight
Heat Shrink Insulation, Straight
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
3D models
Features
- Heat shrink tubing for insulating connections
Specifications
Conductor Size, UL | 0.35" - 0.94" |
Shrink Ratio | 4:1 |
Color | Black |
Material | Polyolefin |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.