Outdoor Unibody VENT Cabinet


Outdoor Unibody VENT Cabinet
Telecom and Railway applications require sophisticated electronics in outdoor setups. nVent SCHROFF Outdoor cabinets shield such electronic components from extreme weather and vandalism, ensuring operational continuity.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Double-walled, Al
- Forced heat dissipation via fan assembled in side panel, max. 35 W/K
- IP 55
- One-piece inner case with removable outer cladding
Specifications
Material | Aluminum |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.