LHX+ Water Control Package


LHX+ Water Control Package
The stainless steel pipe inserts with ID 1" each come with a pair of ratiometric liquid coolant sensors. The sensors connect directly to the RackChiller Rear Door Controller. This enables monitoring of the coolant thermal properties and cooling. performance, as well as additional temperature control features.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Return sensors: coolant flow and temperatures
- Enables the controller to modulate the flow based on return temperature
- Water control unit with water flow, temperature sensor
- Both pipe inserts made of stainless steel which can be bolted to the base plate to ensure high EMC and IP
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.