Door Contact Switch, Cabled
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Door Contact Switch, Cabled
Switch for connecting to the normally closed contacts of the door control module for manual door opening. This primarily is used for lights and cooling solutions which should be linked to the opening or closing of the door.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Connection with mains supply via SCHUKO/UTE connector
- Easy handling by plug and play (completely wired)
- Connection to cabinet light via IEC 60320 C13 socket
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.