Skip to main content
Please Select Your Country/Language Preferences

High-Density-PDUs

ENLOGIC trio
High Density PDUs for Data Centers

What is a PDU?

Intelligent Power Distribution Units address controlling power on Cabinets as well as Open Frame Racks and Wall-Mount enclosures. Design your power solution using a variety of configuration options. The units are available in horizontal 19-in. rack or vertical mounting capabilities and a broad range of characteristics. The PDU provides efficient and reliable power distribution capabilities, ensuring maximum uptime of IT equipment through intelligent features.

Why nVent Enlogic PDUs

Along side our significant feature list, global manufacturing, we pride ourselves on our customizations, post sale services and technical ability, we give end users, integrators, full access to our engineering department and we work directly with data center managers on their requirements. 

  • 380-415V 3-Phase Wye
  • 208V 3-Phase Delta Various facility mating options:
  • Input Plug
  • Terminal Block
  • Plugless
  • 4-in-1 Combinations outlets accept C13/C15/C19/C21 plugs.
  • Locking outlets ensure equipment stays connected

Rack PDU Selector


 

ENLOGIC Trio colors.webp

High Density Cyber Secure iPDU

Introducing the industry’s most innovative energy metering rack power distribution units (PDUs) designed to simplify rack management in your data centre. Enlogic’s intelligent PDUs sit within the rack actively monitoring the data center environment, cotinually looking for threats from electrical circuit overloads, and any physical and environmental conditions which might place critical IT computing loads at risk.


 

SCHROFF-VID-N01078-EnlogiciPDUs-EN-2402_.136.png

 

iPDUs & AI

 

As artificial intelligence applications become increasingly prevalent, the demand for reliable and efficient power distribution units (PDUs) has never been higher. nVent's Enlogic high density cyber secure iPDUs are engineered to meet the rigorous power requirements of modern AI systems, ensuring optimal performance and uptime. Our innovative solutions provide enhanced monitoring and management capabilities, making them ideal for data centers and AI workloads.


 

 

HDLC & POWER REQUIREMENTS

 

High Density Liquid cooling & Power Why nVent High-Density PDU?

  • AI is here, and its power hungry, increasingly IT applications need high power iPDUs support to high-density applications
  • North America: Maximum capacity of 57.6 kVA
  • International: Maximum capacity of 78.7 kVA
SCHROFF-VID-N01078-EnlogiciPDUs-EN-2402_render 2.png

 

shutterstock_661113826.jpg

 

OUR HIGH AMP PDU PRODUCTS

 

Explore nVent's range of high AMP PDU products tailored for AI applications. These solutions offer robust power capabilities, ensuring that your critical systems remain operational and efficient. With options designed for high-density environments, our PDUs are built to support the increasing power demands of cutting-edge technologies, including AI, machine learning, and big data analytics.

Rack PDU Selector

LockingComboOutlet



Resources

Flyer

High Density Cyber Secure iPDU

Sell Sheet

The Advantage Series iPDU Enlogic


 

How Can We Help? Contact Us Today!