Skip to main content
Please Select Your Country/Language Preferences

CTS44TFCOSSGroup Product Photo Hover to magnify image or click to enlarge

CleanTray 90-Degree Tee Top Cover Sloped Outward

Clean Tray 90-Degree Tees are used for right-angle installations where two 90-degree transitions are required. The Clean Tray stainless steel system is designed to protect rated cabling in applications that require frequent washdown.

Read more Read less Print This Page
Details

Features

Specifications

Finish Brushed #3
Material Stainless Steel 304
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.