Single Temperature and Humidity Sensor
        
        Hover to magnify image or click to enlarge
      
        Single Temperature and Humidity Sensor
Single Temperature and Humidity Probe Sensor for nVent SCHROFF RackPower PDU's.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Single Temperature and Humidity Sensor
 - With 2 Meter cable and integrated magnet for easy mounting
 - For RackPower RP1xxx, RP2xxx, RP6xxx Series PDU's
 - Hot pluggable for easy integration
 - Temperature Measuring Range 0 to 65 °C
 - Temperature Measuring Accuracy +- 2 %
 - Humidity Measuring Range 10-90% RH, Non-Condensing
 - Humidity Measuring Accuracy +- 5 %
 
Specifications
Drawing Document
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.