nVent ERIFLEX FleXbus Foam Barrier FBS
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent ERIFLEX FleXbus Foam Barrier FBS
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
       
  
          
                                      
            
       
  
          
                                      
            
       
  
          
                                      
            
       
  
          
                                      
            
       
  
          
                                      
            
       
  
          
                                      
            
       
  
          
                    
      
    
  
        
                                                                                                                                    
Features
- Easy access for difficult-to-reach openings
- Age, smoke and damp resistant
- Re-enterable and repairable
- Excellent adhesion
- No backing material required
- F-rating / E-rating up to 2 hours
- T-rating / I-rating up to 2 hours
- Expands up to 5 times of its volume
Specifications
| Volume | 12.85fl oz (US) | 
| Installation Temperature | 15 – 30°C | 
| Installation Temperature | 59 – 86°F | 
| Volume | 380ml | 
| Color | Red; Brown | 
| Width | 17.72in max | 
| Height | 19.68in max | 
| Width | 450mm max | 
| Height | 500mm max | 
| Approx. Cure Time | 90s min | 
Engineering Specification
Installation Manual / Instruction Sheet
Safety Data Sheet
Technical Handbook
Certifications







- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.