Leak Detection Package LHX+ / RackChiller In-Row
        
        Hover to magnify image or click to enlarge
      
        Leak Detection Package LHX+ / RackChiller In-Row
This leak detection package extends the Varistar LHX+ 45 In-Rack and the RackChiller In-Row 45 with the capability to detect leaks within the device. The rope sensor is installed at the rim of the condensate tray to minimize false alarms through condensate water or similar.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Leak detection equipment for LHX+ 45 In-Rack or RackChiller In-Row 45
 - Rope sensor to be installed at device's bottom panel
 - Includes leak detection module and accessories
 
Specifications
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.