RackPower Single Temperature and Humidity Sensor
Hover to magnify image or click to enlarge
RackPower Single Temperature and Humidity Sensor
Single Temperature and Humidity Probe Sensor for nVent SCHROFF RackPower PDU's.
Details
Resources
Features
- Single Temperature and Humidity Sensor
- With 2 Meter cable and integrated magnet for easy mounting
- For RackPower RP1xxx, RP2xxx, RP6xxx Series PDU's
- Hot pluggable for easy integration
- Temperature Measuring Range 0 to 65 °C
- Temperature Measuring Accuracy +- 2 %
- Humidity Measuring Range 10-90% RH, Non-Condensing
- Humidity Measuring Accuracy +- 5 %
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.