Guide Rail End Piece
        
        Hover to magnify image or click to enlarge
      
        Guide Rail End Piece
Plastic end pieces for individual multi-piece guide rails with plastic or extrusion mid-piece. Available as Standard, Acessory or 4.4" PCB types. End pieces can be optional equipped with a ESD clip, which ensures conductive contact between PCB and horizontal rail. Suitable for RatiopacPRO/-AIR, PropacPRO, CompacPRO and EuropacPRO.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                  
Features
- Guide rail end pieces (PBT) for individual multi-piece guide rails with plastic or aluminum extrusion mid-piece.
 - Guide rails end piece can be clipped into horizontal rails (Al extrusion) or into 1.5 mm thick plates
 - Storage temperature: 0 °C ... +60 °C
 
Specifications
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.