nVent LENTON Quick Wedge Mechanical Lap Splicing System
nVent LENTON Quick Wedge is a simple and quick alternative for joining small diameter reinforcing steel bars (rebar). The splice consists of an oval-shaped steel sleeve and a wedge pin. Installation is made in seconds by overlapping bars in the steel sleeve and driving the wedge pin between the bars with a portable hydraulic hand tool.
Typical applications include bridge repair, road repair, building extensions, spiral reinforcement, stirrups and ties, and pile extensions.
Features
- Minimizes length of exposed reinforcing bar (rebar) - eliminates excessive concrete chipping in retrofit installations
- No special bar end treatment required
- Bars can be cut to the approximate size spanning between the reinforcing bar being joined
- In-situ splicing with minimum dowel length requirement
- Low cost
- Quick and easy to use
- Visual inspection possible
- Connections can be made in virtually any weather
- Lightweight hand-held hydraulic pin driver designed for minimum clearance situations