Commercial Lay-in Galvanized Flat-Cover Type 1 Wireway Commercial Lay-in Galvanized Flat-Cover Type 1 Wireway Lay-in Galvanized Flat-Cover Type 1 Wireway Select FiltersCloseApply Filter byFilter applied: 1Clear filters Metric | Imperial Collapse allExpand all Height 2.5in (9) 4in (8) View All View Less Apply Height 64mm (9) 102mm (8) View All View Less Apply Width 2.5in (9) 4in (8) View All View Less Apply Width 64mm (9) 102mm (8) View All View Less Apply Depth 12in (2) 18in (1) 24in (4) 36in (2) 48in (2) 60in (1) 120in (1) View All View Less Apply Depth 305mm (2) 457mm (1) 610mm (4) 914mm (2) 1219mm (2) 1524mm (1) 3048mm (1) View All View Less Apply Protection Rating NEMA Type 1 IP30 (13) Filter1Filter applied: 1Category: Commercial Lay-in Galvanized Flat-Cover Type 1 WirewayView All Filters (1) SubcategoriesStraight Section Lay-in Galvanized Flat-Cover Type 1DetailsElbow 90-Degree Lay-in GalvanizedDetailsUniversal U-Connector GalvanizedDetails