EDT2 Enhanced DIN Rail Surge Protection Class II, 4+0 Mode
        
        Hover to magnify image or click to enlarge
      
        EDT2 Enhanced DIN Rail Surge Protection Class II, 4+0 Mode
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Includes nVent ERICO TD Technology to ensure reliability throughout adverse voltage conditions
 - Enhanced temporary over voltage (TOV) withstand capability
 - External back-up fuse is not required up to 315 A (IEC only)
 - Compact, yet high surge rated pluggable design, using minimum DIN rail width
 - Retaining clip ensures enhanced vibration and shock resistance performance
 - Red/Green status indication and change-over contacts standard for remote monitoring
 
Specifications
Brochure
Installation Manual / Instruction Sheet
Certifications
        VDE 40046924 EDT2
      
      
              
          English,German
        
      
          
      DIN EN 61643-11 (VDE 0675-6-11):2019-03; EN 61643-11:2012+A11:2018 IEC 61643-11:2011
    
      
        CE, ERICO EDT2 
      
      
              
          English
        
      
          
      DIN EN 61643-11 (VDE 0675-6-11):2013-04; EN 61643-11:2012; IEC 61643-11:2011
    
      
        cUR VZCA8.E325047
      
      
      
          
      CSA C22.2 No. 269.4
    
      
        UR VZCA2.E325047
      
      
      
          
      ANSI/UL 1449
    
      
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.