Varistar CP Server Cabinet
        
        Hover to magnify image or click to enlarge
      
        Varistar CP Server Cabinet
Welded steel frame for high static load requirments. Prepared for 19" integration of IT assets.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Preconfigured, ready to use cabinet
 - Static load-carrying capacity up to 1600 kg, dynamic 1000 kg
 - Ingress protection class IP 20
 - Installation of different IT equipment possible
 - Integrated air panels for front to back cooling
 - Can be easily integrated into aisle containment system
 
Specifications
| Static Load | 1600kg | 
| Product Type | Rack | 
| Cladding Color Code | RAL 7021 | 
| Frame Material | Steel | 
Data Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.