Varistar CP Perforated Door, Seismic EMC, Multi-Point Locking


Varistar CP Perforated Door, Seismic EMC, Multi-Point Locking
EMC doors with good contact with the frame and gasket to achieve high attenuation.
The multi-point locking helps achieve necessary contact to avoid EMI effects on electronics.
Details
Resources
Features
- Perforated door with Multi-Point locking for Seismic & EMC applications
- Opening angle 180°
- Lever handle with push button
Specifications
Product Type | Cabinet Door |
Material | Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.