RatiopacPRO Complete Desktop Case, Retrofittable Shielding
Hover to magnify image or click to enlarge
RatiopacPRO Complete Desktop Case, Retrofittable Shielding
The nVent SCHROFF RatiopacPRO case provides electronics protection for 19" and individual electronic assemblies. This flexible and robust case is simple to convert from desktop to a 19" rack mount case and includes four different style options. This version of the case provides a sleek design for desktop applications.
Details
Resources
Features
- Desktop enclosure with pre-configured components, in accordance to IEC 60297-3-101; prepared for 19" components, e.g. plug-in units and euroboards
- Designed for insertion/extractor handles in accordance with IEC 60297-3-102 and IEEE 1101.10 for CompactPCI and VME64x applications
- Retrofittable EMC shielding
- Version with cover strips
- Ventilation slit in base plate
- Rear panel perforated
- For board depth 160 mm, 220 mm, 280 mm, and 340 mm (depending on case depth)
- Conforms with DIN EN 62368-1
Specifications
| Static Load | 25kg |
| Product Type | Case |
| Type | Case for 19" Components |
| EMC Shielding | No (Retrofittable) |
| Product Family | RatiopacPRO |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.