PSU 19" AC/DC, Maxpower 100 W, Dual
Hover to magnify image or click to enlarge
PSU 19" AC/DC, Maxpower 100 W, Dual
Pluggable 19" Power Supplies with H15 connector for fanless applications. With wide range AC input and two output voltages.
Details
Resources
Features
- Wide input voltage range 90 ... 254 VAC and 100 ... 360 VDC with active power-factor correction (PFC)
- 2 output voltages
- High power density
- Efficiency up to 80 %
Specifications
Catalog
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.