19" Power Distributor, 3-Phase
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        19" Power Distributor, 3-Phase
19" power distribution box with 3 phase input and circuit breakers. The unit provides IEC C19 outlets for equipment or single phase PDUs.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- 3-phase distributor for connecting to single-phase consumers or socket strips
- Input 3-phase 400 VAC
- Output via IEC 60320-C19 sockets
- Overcurrent protection for each output
Specifications
| Depth | 250mm | 
| Product Type | Power Distributor | 
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
 
                