Rain Hood, URH
        
        Hover to magnify image or click to enlarge
      
        Rain Hood, URH
A polyester rain hood provides shelter via a sloped roof and protects installed components from accumulated water dripping into the enclosure when the door is opened.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Extra protection for outdoor use. Ventilation holes can be drilled in the top of the enclosure. When mounted, the enclosure's degree of protection is IP 44.
 - Material: Glass fibre reinforced polyester.
 - Finish: RAL 7035.
 - Delivery: 1 piece with mounting accessories.
 - Mounting requirements: Rain hoods require special wall mounting brackets UWB02. Four fixing points for securing the rain hood are marked off in the top panel. The rain hood cannot be used when the enclosures are joined, some combinations are available on request. Machining is required.
 - Rain hoods are not compatible with combined enclosures
 - If the enclosure is to be mounted to a wall, the wall mounting brackets, UWB02, must be used
 - When the rain hood is mounted, the enclosure's protection degree is IP44
 - Extra protection for outdoor use
 - Ventilation holes can be drilled in the top of the enclosure
 - Glass fibre reinforced polyester
 - 1 piece with mounting accessories
 - Rain hoods require special wall mounting brackets UWB02
 - Four fixing points for securing the rain hood are marked off in the top panel
 - The rain hood cannot be used when the enclosures are joined, some combinations are available on request. Machining is required
 - Package quantity: 1 with mounting hardware
 
Specifications
| Color | Light Gray | 
| Material | Polyester | 
| Color Code | RAL 7035 | 
| Finish | Smooth | 
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.