One-Piece Consoles In Stainless Steel, MPGS
One-Piece Consoles In Stainless Steel, MPGS
The stainless steel compact console, MPGS, in a IP66/55 protection degree is available off the shelf. It has a hinged desk panel, and the ergonomic design allows for easy installation and access to HMI-equipment- It also increases the mounting space available. This console can be installed in virtually any environment, grade dependent.
Industry Standards
cULus_UL Listed
CE, UK CA, UL, EAC
Details
Benefits
Resources
Accessories
Features
- Material: AISI 304 pre-grained stainless steel / AISI 316L (on request). Body and door: 2 mm. Rear panel: 1.5 mm. Bottom plates: 1.5 mm. Mounting plate: 2.5 mm galvanized steel.
- Body: Folded and seam welded. Console construction includes a base that provides a distance between the floor and the lower part of the door/s, acting as an integrated plinth.
- Doors and panels: Single folded surface mounted with hinges, allowing left and right-hand opening to base door. Angle 12° from horizontal. Concealed hinges, on top edge, allow 90° opening. Panel held open by self engage/self release mechanical panel stay. Double door on 1200 wide base units.
- Mounting plate: Standard mounting plate in base unit.
- Lock: Double-bit 3 mm locks for top panel. For base, two double-bit 3 mm locks.
- Cable inlet: Bottom opening for cable access. Bottom plate for cable glanding supplied as standard.
- Earthing: M8 threaded studs on body, door, top panel and rear panel.
- Finish: 400 pre-grained stainless steel.
- Protection: Single door: IP 66, TYPE 4X, 12, 13, IK 10. Double door: IP 55, TYPE 12, 13, IK 10.
- Delivery: Mounting plate and suitable nuts and washers for earthing. The console is delivered on a wooden pallet.
Specifications
Body Thickness | 0.08in |
Door Thickness | 0.08in |
Body Thickness | 2mm |
Door Thickness | 2mm |
Finish | Brushed |
Approval Agency Certificate
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.