Skip to main content
Please Select Your Country/Language Preferences

PH1905.jpg image Hover to magnify image or click to enlarge

TSG Surge Reduction Filter, Three Phase

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Rated Load Current Range 400 - 2000 A
Data Copied
Metric   |   Imperial
Back-Up Overcurrent Protection for 40 A and 63 A Rated Units
Supply Rating Minimum Circuit Breaker Rating Minimum Fuse Rating
500 A (10 kAIC Max) 100 A 40 A
750 A (15 kAIC Max) 100 A 63 A
1000 A (20 kAIC Max) 125 A 80 A
2000 A (43 kAIC Max) 160 A 100 A

Diagrams

Resources
Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy