Socket Strip, IEC C13, With Wieland® Input
Hover to magnify image or click to enlarge
Socket Strip, IEC C13, With Wieland® Input
Modular, compact PDU with many function elements. Using a 1 U by 1 U aluminum chassis the PDU can easily be integrated in a rack. The Wieland connector allows easy combination with different power input cords.
Details
Resources
Features
- Input via Wieland® GST 18 plug
- Installation height 1 U
- In accordance with IEC 60320
- Horizontal or vertical mounting
- Output via IEC 60320 C-13 sockets
- Socket strips can be rotated through all four directions (in 90° increments) during fitting
Specifications
| Length | 438.5mm |
| Material | Aluminum; Polyamide |
| Product Type | Socket Strip |
Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.