RatiopacPRO AIR 19" Case, Retrofittable Shielding With Handles
Hover to magnify image or click to enlarge
RatiopacPRO AIR 19" Case, Retrofittable Shielding With Handles
The nVent SCHROFF RatiopacPRO case provides electronics protection for 19" and individual electronic assemblies. This flexible and robust case is simple to convert from desktop to a 19" rack mount case and includes four different style options. This version of the case provides advanced cooling capabilities and front handles for easier handling of the case.
Details
Resources
Features
- Cases for individual assembly with 19" standard components or specific internal mounting, e.g. with mounting plate
- Retrofittable EMC shielding
- Version with front handles, no visible screws
- The case has 2 x 1/2 U clearances for ventilation beneath and above the board cage
- For board depth 160 mm, 220 mm, 280 mm, and 340 mm (depending on case depth)
- Symmetrical design, identical front and rear side
- Conforms with DIN EN 62368-1
Specifications
| Product Type | Case |
| Type | Case for Individual Electronic Components |
| EMC Shielding | No (Retrofittable) |
| Product Family | RatiopacPRO AIR |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.