Front Panel, U-shaped, Screwless Mounting for RatiopacPRO Style, Retrofit Shielding
        
        Hover to magnify image or click to enlarge
      
        Front Panel, U-shaped, Screwless Mounting for RatiopacPRO Style, Retrofit Shielding
Front panel screwless, front side: anodized, rear side: conductive; unshielded
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                                              
Features
- Front panel, Al, 2.5 mm, front: anodized, rear: conductive; unshielded
 - Enables screwless mounting on horizontal rails
 
Specifications
| Material | Aluminum | 
| Finish | Anodized; Passivated | 
| Works With | Cases | 
| Product Type | Front Panel | 
| Type | Front Panel | 
| Product Family | RatiopacPRO Style; RatiopacPRO | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.