Aisle Containment Sliding Door
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Aisle Containment Sliding Door
Aisle closing doors in different versions manual and automatic opening.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Suitable for 2000 and 2200 mm high cabinets
- Doors for lateral closure of cabinet row
- Black grey (RAL 7021)
- Double doors suitable for an aisle width of 1200 mm
- Trim is required for 2200 mm high cabinets; please order separately
Specifications
| Product Type | Cabinet Door | 
| Material | Steel | 
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.