Separation Plates For Cable Section For Power Distribution, MSPM
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Separation Plates For Cable Section For Power Distribution, MSPM
Separation plate to segregate the front space in the cable section from the busbar space. It includes the profiles in which the separation plate is fixed, and in which the fixation cables profiles MSCFR/MSCFS must be fixed too.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Separation plate to segregate the front space in the cable section from the busbar space. It includes the profiles in which the separation plate is fixed, and in which the fixation cables profiles MSCFR/MSCFS must be fixed too.
- Material: 3 mm reinforced polycarbonate, and 1.5 mm galvanized steel.
- Delivery: 2 vertical profiles to fix the seperation plate and mounting material.
- Two vertical profiles to fix the seperation plate and mounting material
Specifications
| Thickness | 0.12in | 
| Thickness | 3mm | 
| Color | Gray | 
| Material | Polycarbonate | 
| Finish | Smooth | 
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
 
                  