HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Fillet welded connector nut has flats to accommodate spanners
- Flared steel band also suitable for plastic pipe
- "Easy open flange for pipe sizes up to and including 4"""
Specifications
Material | Steel |
Nut Included | Yes |
Case Study
Catalog
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.