Skip to main content
Please Select Your Country/Language Preferences

PH40300.jpg image Hover to magnify image or click to enlarge

Tower Mounted Ground Bar

Most equipment on telecommunication towers are grounded by connecting a copper conductor to a ground bar mounted on the tower. The lead length of the conductor is often extensive, which adds resistance to the grounding system. Additionally, traditional ground bars are obtrusive and challenging to get close to other critical tower equipment.

nVent ERICO's Tower Mounted Ground Bar (ETMAGSDBT) is a compact ground bar with a unique bracket design that is easily installed to the tower head frame creating a direct, low-impedance electrical ground connection to the tower. Due to its compact size and unique direct-mounting feature, the Tower Mounted Ground Bar can be installed close to remote radio units, small cells, amplifiers, antennas and other equipment, effectively creating the grounding point closer to a denser area of the radio head frame.

The Tower Mounted Ground Bar can be installed on structural members and mounted directly onto the head frame. Using multiple Tower Mounted Ground Bars on a tower can reduce the amount of grounding wire required and increase the effectiveness of the grounding system.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial

Diagrams

Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us