Skip to main content
Please Select Your Country/Language Preferences

Seismic Mounting Plate Kit; ASMP58SS; ASMP12SS; ASMP34SS; Stainless Steel Hover to magnify image or click to enlarge

Seismic Mounting Plate Kits

Kit of six stainless steel mounting plates install over the mounting holes in the base of the enclosure. The mounting plates come pre-drilled to accept 1/2-inch, 5/8-inch or 3/4-inch diameter mounting hardware (not included). Plate dimensions are 3.75 x 3.75 x .25 inch (95 x 95 x 6 mm).

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us