PBC Braided Power Shunt
Hover to magnify image or click to enlarge
PBC Braided Power Shunt
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Ideal for transformer-busduct link
- Solid palms can be drilled to fit customer specific designs
- Extra flexible power connection and good resistance to vibration
Specifications
| Wire Diameter | 0.01in |
| Wire Diameter | 0.15mm |
| Material | Copper |
| Finish | Tinned |
Flyer
Certifications
CE, ERIFLEX PBC
English
EN 61439-1
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.