Skip to main content
Please Select Your Country/Language Preferences

EMS1918_EMSV1918_ShelfVentedSolid_m_sq.png Hover to magnify image or click to enlarge

Open Frame Rack-Mount Steel Shelf

The Open-Frame Rack-Mount Steel Shelf mounts to the front of the rack and is ideal for holding non-19-in. rack-mount equipment. It is available with or without vents. Plesae note the load rating is 100 lb. (45.4 kg).

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us