Skip to main content
Please Select Your Country/Language Preferences

EPCEQS_NetworkingPCCabinet_m_sq.png Hover to magnify image or click to enlarge

Networking PC Cabinet Shelf

The Networking PC Cabinet Shelf is a steel shelf for use in the lower compartment of the Networking PC Cabinet. The cabinet compartment accommodates up to two shelves. The shelf mounts to accessory mounting struts and can be adjusted in 1-in. (25-mm) intervals inside cabinet. Please note the shelf installs without rack angles and is not compatible with the ERA1910TPL rack angle.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us