Skip to main content
Please Select Your Country/Language Preferences

PH5235.jpg image Hover to magnify image or click to enlarge

ISO-TP Low Voltage Insulators, Metric Thread

Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Dielectric Strength, UL 1500
Working Temperature −40 to 130°C
Working Temperature −40 to 266°F
Finish Electrogalvanized
Material Steel; Glass Fibre Reinforced Polyamide
Complies With IEC® 60695-2-11 (Glow Wire Test 960 °C)
Flammability Rating UL® 94V-0
Data Copied
Metric   |   Imperial

Diagrams

Application images Resources CAD
Video
ERIFLEX Low Voltage Metric Insulator Tensile Strength Test

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us