Fan Filter and Finger Guard Kit
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Fan Filter and Finger Guard Kit
Low-density grille and filter kit that can also be used as vent. Filter is removable and can be cleaned and reused. Mounting hardware included.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Low-density filter kit for 4-inch (102-mm) and 6-inch (152-mm) fans
- Can also be used as vent. Filter is removable and can be cleaned and reused
- Mounting hardware included
Specifications
| Color | Black | 
| Material | Plastic | 
| Finish | Smooth Matte | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.