Skip to main content
Please Select Your Country/Language Preferences

LVWW_VerticalWallBracket, LVWBG, LVWBB, LVWB, LVWW Hover to magnify image or click to enlarge

Vertical Wall Bracket, White, Steel

Catalog#: LVWW

The Cable Runway Vertical Wall Bracket secures ladder rack sections to a wall or other flat surface. It features a U-shape hooking in the rails of the ladder rack with a 90 degree bend on the other end to mount to a perpendicular surface. It requires surface mounting hardware (not included).

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources CAD
Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us